text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
48 Products found
PSEN cs4.1a /PSEN cs4.1   1unit
541111
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one actuation direction, support for SDD, IP6K9K, switching ...

On request
PSEN cs3.1a   1switch
541061
RFiD safety switch 2 safe SC outputs, 5 m cable, one actuation direction, support for SDD, IP6K9K, switching distance de ...

On request
PSEN cs4.1   1 actuator
541180
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.

On request
PSEN cs3.1b 1 switch
541062
RFiD safety switch, 2 safe SC outputs, connection cable 10 m, one actuation direction, IP6K9K, typ. operating distance 1 ...

On request
PSEN cs4.1b 1switch
541162
RFiD safety switch, 2 safe SC outputs, connection cable 10 m, one actuation direction, IP6K9K, typ. operating distance 1 ...

On request
PSEN cs3.1   1 actuator
541080
Actuator for coded safety switch PSENcode 3.x PU = 1 piece actuator.

On request
PSEN cs3.1 M12/8-0.15m  1switch
541059
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, one actuation direction, support for ...

On request
PSEN cs4.1 M12/8-0.15m  1switch
541159
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, series connection, support for SDD, I ...

On request
PSEN cs3.1 M12/8-0.15m/PSEN cs3.1  1Unit
541009
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, one actuation direction, support for SDD, IP67, switchin ...

On request
PSEN cs4.1 M12/8-0.15m/PSEN cs4.1  1Unit
541109
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, one actuation direction, series conne ...

On request
PSEN cs3.1n   1switch
541053
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance depend ...

On request
PSEN cs4.2n / PSEN cs4.1   1 Unit
541203
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

On request
PSEN cs4.1n / PSEN cs4.1   1 Unit
541103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

On request
PSEN cs4.1n   1switch
541153
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, ...

On request
PSEN cs4.2 M12/8-0.15m  1switch
541259
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, can be connected in series, IP67, typ. operating distan ...

On request
PSEN cs4.2p   1switch
541260
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, IP67, typ. operating distance 1 ...

On request
PSEN cs4.2a   1switch
541261
RFiD safety switch, 2 safe SC outputs, connection cable 5 m, one actuation direction, IP69K, typ. operating distance 11 ...

On request
PSEN cs4.2n   1switch
541253
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, typ. operating distance ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use