text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
114 Products found
PSEN 1.1p-20/PSEN 1.1-20/8mm/  1unit
504220
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, switching distance 8 mm, PU = ...

On request
PSEN ma1.4a-51/PSEN ma1.4-10mm/ 1unit
506326
Magnetic safety switch 2 n/o, auxiliary contact n/o, square design, LED, IP6K9K, switching distance 10 mm, 5 m cable, he ...

On request
PSEN 1.1p-22/PSEN 1.1-20/8mm/ix1/  1unit
504222
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, height design 13 mm, IP67, operating distance 8 mm ...

On request
PSEN ma1.1p-10/PSEN1.1-10/3mm/1unit
506411
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm, height design 13 mm ...

On request
PSEN ma1.1p-12/PSEN1.1-10/3mm/ix1/1unit
506412
Magnetic safety switch 2 n/o, 4-pin M8 male connector, square design, IP67, switching distance 3 mm for series connectio ...

On request
PSEN 1.1-10 / 1  actuator
514110
Actuator for magnetic safety switch, square design, IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator. ...

On request
PSEN ma1.3a-20/PSEN ma1.3-08/8mm/1unit
506220
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator coded, wit ...

On request
PSEN 1.1b-20/PSEN 1.1-20/8mm/10m/1unit
504227
Magnetic safety switch 2 n/o, square design, height design 13 mm, IP6K9K, operating distance 8 mm, PU = 1 piece withactu ...

On request
PSEN ma1.3-08/1actuator
516120
Actuator for magnetic safety switch, cylindrical design, M12, IP6K9K, operating distance 8 mm, PU = 1 actuator.

On request
PSEN ma1.3p-22/PSEN ma1.3-12/12mm/ix1/1u
506237
Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 12 mm for applications with ...

On request
PSEN 1.1-20 / 1  actuator
514120
Actuator for magnetic safety switch, square design, IP67, operating distance depending on the actuator 8/12 mm, heightde ...

On request
PSEN ma1.3p-22/PSEN ma1.3-08/8mm/ix1/1un
506227
Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 8 mm for applications with P ...

On request
PSEN 1.2-20 / 1  actuator
515120
Actuator for magnetic safety switch, cylindrical design M30, IP67, operating distance depending on the actuator 8/12 mm, ...

On request
PSEN ma1.3p-20/PSEN ma1.3-12/12mm/1unit
506236
Magnetic safety switch 3 n/o, M8 male connector, round M12 design, IP67, operating distance 12 mm, PU = 1 piece with cub ...

On request
PSEN ma1.3b-20/PSEN ma1.3-12/12mm/1unit
506232
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator coded ...

On request
PSEN ma1.3b-22/PSEN ma1.3-12/12mm/ix1/1u
506233
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 p ...

On request
PSEN ma1.3a-20/PSEN ma1.3-12/12mm/1unit
506230
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, PU = 1 piece with cuboid actuator coded, ...

On request
PSEN ma1.3a-22/PSEN ma1.3-12/12mm/ix1/1u
506231
Magnetic safety switch 3 n/o, round M12 design, IP67, operating distance 12 mm, for applications with PSEN ix1, PU = 1 p ...

On request
PSEN 1.1a-20 /8mm/5m/1switch
524126
Magnetic safety switch 2 n/o, square design, with 5 m cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, ...

On request
PSEN ma1.3-12/1actuator
516130
Actuator for magnetic safety switch, cuboid design, IP6K9K, operating distance 12 mm, height design 20 mm, PU = 1 actuat ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use