Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Accessories camera-based protection systems PSENvip – Technical features

Various accessories for the safe camera systems PSENvip and PSENvip 2 simplify the installation, commissioning and operation of press brakes. PSENvip TP = Test piece for the regular function test / PSENvip AP = Set of adjustment plates specifically for first-generation transmitters and receivers / PSENvip AT mag = Adjustment templates with magnet / PSENvip AT mech = Adjustment templates (installation in tool holder) / PSENvip MB = Set of adapters for any bracket / PSENvip MS = Set of retaining brackets for installation on the press / PSEN cable M12-4sm MIOsm MOVE = cable specifically for PSENvip 2 receivers

Products
Product number
Description
Options
Price
Quantity/Availability

PSENvip TP

PSENvip test piece for regular functional check.

Compare Download

PSENvip AP

Set of adjustment plates for PSENvip transmitter and receiver.

Compare Download

PSENvip AT mag

Adjustment templates with magnet. To align PSENvip during Installation and tool change.

Compare Download

PSENvip AT mech

Adjustment templates (installation in tool holder). To align PSENvip during installation and tool change.

Compare Download

PSENvip MB

1 x set adapter pieces for mounting PSENvip AP on to any bracket.

Compare Download

PSENvip MS

1 x set retaining brackets for installing PSENvip on a press. Requires additional PSENvip MB (583205).

Compare Download

PSENvip AT spring mount

Adjustment template to position between the upper and lower tool. To align PSENvip during installation and tool change. PL e, SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.

Compare Download

PSENvip AP2

Set of adjustment plates for emitter PSENvip E and receiver PSENvip R

Compare Download

PSENvip AS2

Set of assembly plates for emitter PSENvip E and receiver PSENvip R

Compare Download

PSENvip AS2 E

Adjustment plate for emitter PSENvip E

Compare Download

PSENvip AS2 R

Adjustment plate for receiver PSENvip R

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at