Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Camera-based protection system PSENvip - Technical features

Camera-based protection systems PSENvip and PSENvip 2. PSENvip RL D Set = PSENvip base version of set / PSENvip RL D = PSENvip base version / PSENvip RL D M Set = PSENvip base version with bending angle measurement set / PSENvip RL D = PSENvip base version with bending angle measurement / PSENvip RL D P Set = PSENvip productive version set / PSENvip RL D P = PSENvip productive version / PSENvip T = PSENvip transmitter / PSENvip R = PSENvip 2 receiver / PSENvip E = PSENvip 2 transmitter

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PSENvip RL D Set

Complete set PSENvip, consisting of : PSENvip RL D, PSENvip T, PSENvip AP, PSENvip AT mag, PSENvip TP. PL e, SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.

Compare Download

PSENvip RL D M Set

Complete set PSENvip, consisting of : PSENvip RL D M, PSENvip T, PSENvip AP, PSENvip AT mag, PSENvip TP, PSENvip TN. With bending angle measurement PL e, SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.

Compare Download

PSENvip RL D

PSENvip receiver, left-hand side with display.

Compare Download

PSENvip RL D M

PSENvip receiver, left-hand side, with display and bending angle measurement.

Compare Download

PSENvip T

PSENvip transmitter

Compare Download

PSENvip RL D P Set

Complete set PSENvip "Productivity" consisting of PSENvip RL D P, PSENvip T, PSENvip AP, PSENvip AT mag, PSENvip TP. Display on the left-hand side. In combination with the automation system PSS 4000. PL e, SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.

Compare Download

PSENvip RL D P

PSENvip receiver consisting of PSENvip RL D P. for automation system PSS 4000. Display on the left-hand side. PL e, SIL 3. Approved in accordance with IEC 61496-1 and EN 12622.

Compare Download

PSENvip R

PSENvip receiver.

Accessories Compare Download

PSENvip E

PSENvip sender.

Accessories Compare Download

PSENvip R LR

PSENvip R LR is a receiver of PSENvip2 System for 18 meter distances. The transmitter PSENvip E is necessary for the operating.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at