Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sc bracket P

6D000003
PSEN sc bracket P
Bracket for pitch regulation

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
08.08.2020
Type of general accessories: Fastening element
Width dimension: 110.0 mm
Height dimension: 36.0 mm
Depth dimension: 80.0 mm
Gross weight: 260 g
Net weight: 260 g

Please wait while data is being loaded

Please wait while data is being loaded