Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sc bracket PR

6D000002
PSEN sc bracket PR
Bracket for pitch and roll regulation

On request
On request
Availability
Quantity
Available from
Type of general accessories: Fastening element
Width dimension: 142.0 mm
Height dimension: 36.0 mm
Depth dimension: 88.0 mm
Gross weight: 550 g
Net weight: 550 g

Please wait while data is being loaded

Please wait while data is being loaded