Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Safety laser scanner PSENscan

Productive area monitoring – including in series!

Safety laser scanner PSENscan

The safety laser scanner PSENscan offers two-dimensional area monitoring with an opening angle of 275 degrees and a protected field range of up to 5.5 metres. Thanks to the free configuration of warning fields and protected fields, plus the ability to adapt to structural conditions, the safety laser scanners are ideal for integrating into the widest range of applications. The safety laser scanner PSENscan is especially suitable for stationary and mobile area guarding as well as access monitoring.

Use the PSENscan Configurator for fast, easy configuration of all the parameters required for operation of your safety laser scanner PSENscan!

When combined with configurable small controllers PNOZmulti or the controllers PSSuniversal, you have a complete, economical, one-stop solution.

Everything within view – Benefits of the safety laser scanner PSENscan

  • Large opening angle of 275 degrees
  • Always the right operating range thanks to unit versions with protected field operating ranges of 3 and 5.5 metres
  • Easily integrated into the application due to compact housing and free configuration of the protected fields and warning fields
  • Simultaneous monitoring of up to 3 separate zones plus set-up of up to 70 switchable configurations
  • Series connection of up to 4 scanners in accordance with the Master-Slave principle
  • Integrated operator display for immediate information
  • Exchangeable memory to transfer the configuration
  • High availability as it is robust to dust
  • Simple assembly and alignment of scanner with the appropriate accessories
Safety laser scanner PSENscan in series

Features of the safety laser scanner

Opening angle of the safety laser scanner
  • Compliant and approved in accordance with EN/IEC 61496-1 (Type 3), EN ISO 13849-1 (PL d) and IEC 61508 (SIL 2)
  • Opening angle: 275 degrees
  • Operating range: 3 / 5.5 m safety zone, 40 m warning zone
  • Reaction time: 62 ms
  • Protection type: IP65
  • Simple configuration with the PSENscan Configurator
  • Additional functions for the light, master and slave versions: Muting, EDM, Override
  • Additional functions for the master and slave versions: Restart in accordance with EN ISO 61496-3 vertical applications

Optimum protection for danger zones – with safety laser scanners

Stationary safeguarding of danger zones

Stationary safeguarding of danger zones

Safety laser scanners PSENscan detect when a person approaches a hazardous movement. If a warning field is accessed, there is controlled braking of the hazardous movement; if the protected field is accessed, the movement is stopped.

Protection against encroachment from behind

Protection against encroachment from behind

Where it is difficult to see into danger zones, safety laser scanners PSENscan detect a person's current location. So they effectively prevent the hazardous movement from re-starting.

Access protection

Access guarding

The safety laser scanners PSENscan provide optimum protection against people entering at access points to danger zones. Thanks to integrated muting inputs, they are also suitable for applications in which material is transported in and out simultaneously.

Safeguarding of automated guided vehicles

Reliable safeguarding of automated guided vehicles (AGV) is required in order to protect people and objects from harm. The safety laser scanner PSENscan detects objects in the vehicle's path and provides maximum safety even at high speeds, without compromising productivity.

Safeguarding of automated guided vehicles
Detection of objects on the vehicle's route

All-round protection

AGVs can enjoy all-round protection with just two safety laser scanners. The 2D laser scanners detect objects in the vehicle's path and so ensure that the AGV brakes in good time.

 

Safe cornering

Safe cornering

Various protected fields and warning fields can be configured to ensure safe travel even when cornering. It is possible to switch to the appropriate protected field and warning field to suit the current travel route.

Distance measurement

Have the complete picture

The safety laser scanners PSENscan measure the distance of objects in their environment. This information can be used for direct navigation of the automated guided vehicles.

Flexible solution for your application

Whether used alone, in series or in conjunction with other products, the safety laser scanners PSENscan offer a tailor-made solution for your application.

Monitoring of up to 3 safety zones

Simultaneous monitoring of up to 3 safety zones

With PSENscan you can monitor up to three safety zones simultaneously and independently. Only the plant section that a person accesses is stopped. As a result, safety distances on your plant can be optimised. This ensures increased productivity and improved ergonomics for your plant – with optimum safety.

Simple configuration thanks to series connection

Simple configuration thanks to series connection

Up to 4 safety laser scanners PSENscan can be connected in accordance with the Master-Slave principle. In this case the configuration is made centrally on the master scanner and is then passed to the slaves. The slaves are also supplied with power via the master.

Safe, complete solution

Safe, complete solution


Combine the safety laser scanners with other Pilz products! With our full portfolio – from sensor technology to control and drive technology – we can offer a safe, complete solution for your application.

Industry uses of the safety laser scanner

Our product range: Safety laser scanner PSENscan

Safety laser scanner PSENscan

The safety laser scanner PSENscan offers two-dimensional area monitoring with an opening angle of 275 degrees and a protected field range of up to 5.5 metres.

Accessories PSENscan

Perfectly tailored to the safety laser scanner PSENscan: compatible accessories for quick and easy installation.