Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op4H-s-30-060/1

630763
PSEN op4H-s-30-060/1
Safety light curtain, type 4, PL e, hand protection (resolution 30 mm) Protected field height 600 mm, supply voltage 24 V, connector M12, sender: 4-pin, receiver: 8-pin, Connection cable not supplied with the unit.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV
Sensor principle: Optical
Type in accordance with EC 61496: 4
Resolution of safety device: 30 mm
Number of beams: 24
Resolution, protection type: Hand
Height of protected field: 600 mm
Operating range (m): 0,2 - 19,0
Reaction time: 14.00 ms
Number of OSSD outputs: 2
Blanking: No
Muting: No
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: CLC/TS 61496-2, EN 61496-1
Width dimension: 32.3 mm
Height dimension: 683.2 mm
Depth dimension: 36.9 mm
Gross weight: 3360 g
Net weight: 2360 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded