Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PMIvisu – the visualisation terminal with pre-installed visualisation software

Operator terminals in the PMI v8 and PMI v7e series

Pilz Human Machine Interfaces (PMI) are the link between human and machine. In this interface function they must be particularly effective as well as intuitive to use. PMIvisu operator terminals are equipped with the pre-installed, licensed visualisation software PASvisu. This enables professional visualisation of plant and machinery. Simple with all the information at a glance!

The capacitive displays are available in two versions, each in two sizes: Choose between the cost-optimised v7e series in 4.3” and 7” or the powerful v8 series. This is available either in 7" or 12.1". Both versions provide outstanding functionality and quality – “Made in Germany”.

NEW: PMIvisu v8 – HMI panels with visualisation software

High-performance visualisation panels are available with the PMIvisu v807 and v812. The PMIvisu devices represent a pre-installed, licensed solution package – consisting of the operator terminals PMI with the visualisation software PASvisu. Use the PMIvisu panels in conjunction with the small controller PNOZmulti or the automation system PSS 4000 and benefit from professional, at-a-glance visualisation of your plant and machinery!

The capacitive displays are available with the Windows 10 IoT operating system in sizes of 7" and 12.1". The PMI Assistant software is available for simple commissioning and management of the panel.

Diagnostics and visualisation panels PMIvisu v8

Diagnostics and visualisation panels PMIvisu v7e

Cost-optimised diagnostics and visualisation panels are now available with PMIvisu v704e and v707e. The PMIvisu devices represent a pre-installed, licensed solution package – consisting of the operator terminals PMI with the visualisation software PASvisu. Use the PMIvisu panels in conjunction with the small controller PNOZmulti and benefit from professional, at-a-glance visualisation of your plant and machinery!

The capacitive displays are available with the Linux operating system in sizes of 4.3" and 7". The PMI Manager software is available for simple commissioning and management of the panel. The operator terminals in the PMI v7 series are quality products, "Made in Germany".

Diagnostics and visualisation panels PMIvisu v7e

Benefits and features of the PMIvisu control units

  • Professional visualisation thanks to the pre-installed visualisation software PASvisu
  • Durable and robust thanks to the capacitive glass touch panel
  • Fast visualisation thanks to powerful processors
  • Efficient project configuration thanks to coordinated, preconfigured HMI functions
  • Simple commissioning and management using PMI Assistant / PMI Manager
  • Suitable for international use thanks to Unicode-capable language management
  • Access rights are assigned through integrated user administration
  • Up to 500 variables for data exchange with the controller included
  • Extensive library to graphically represent the status of the PLC and safety blocks, diagnostic list and much more
  • Design, development and manufacture - Made in Germany
Benefits of PMIvisu at a glance

Our product range: PMIvisu