text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
22 Products found
PIT gb blind cover
G1000010
PITgatebox blind plugs, IP65, (spare part), mounting hole: 22.3mm

On request
PIT gb stop pushbutton black plus 1
G1000037
PITgatebox black mushroom pushbutton with signal contact, turn to release, (spare part). Mounting hole: 22.3 mm

On request
PIT gb stop pushbutton black
G1000036
PITgatebox black mushroom pushbutton, turn to release, (spare part). Mounting hole: 22.3 mm

On request
PIT gb es1
G1000005
PITgatebox E-STOP pushbutton, turn to release (spare part). Mounting hole: 22.3mm

On request
PIT gb es2
G1000011
PITgatebox E-STOP pushbutton, with signal contact, turn to release, (spare part). Mounting hole: 22.3mm

On request
PIT gb key button
G1000007
PITgatebox key switch 1x40°, spring-return, (spare part). Mounting hole: 22.3mm

On request
PIT gb push button
G1000006
PITgatebox pushbutton, can be illuminated, spring-return, (spare part). Mounting hole: 22.3mm

On request
PIT gb key switch
G1000008
PITgatebox key switch 2x90°, latching, (spare part). Mounting hole: 22.3mm

On request
PIT gb color covers
G1000009
PITgatebox coloured disks for the illuminated pushbuttons (spare part)

On request
PIT gb signal indicator
G1000039
PITgatebox signal indicator with exchangeable blanking plate (sparepart). Mounting hole: 22.3 mm

On request
PIT gb color cover wh s2
G1000014
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC ONicon, pack of 10

On request
PIT gb color cover wh s4
G1000016
PITgatebox coloured discs for the illuminated pushbuttons, white, IEClocking icon, pack of 10

On request
PIT gb fixing spanner
G1000012
PITgatebox fixing spanner for ring nut

On request
PIT gb color cover bl s5
G1000017
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECrequest icon, pack of 10

On request
PIT gb color cover wh s3
G1000015
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC unlocking icon, pack of 10

On request
PIT gb color cover wh s1
G1000013
PITgatebox coloured discs for the illuminated pushbuttons, white, IECstart icon, pack of 10

On request
PIT gb color cover bl s6
G1000018
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECreset icon, pack of 10

On request
PIT gb selector switch 2x 60° latching
G1000038
PITgatebox selector switch, 2 x 60°, latching, (spare part). Mounting hole: 22.3 mm

On request
PIT gb pushbutton red
G1000035
PITgatebox red pushbutton, protruding colour blanking plate (sparepart). Mounting hole: 22.3 mm

On request
PIT gb spare part key
G1000040
Spare key, suitable for key switch from the product range PITgatebox, pack of 2

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use