Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PIT es holder3c

400331
PIT es holder3c
PITestop bracket for containing 3 contact blocks with spring terminals.

On request
On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Width dimension: 40.0 mm
Height dimension: 10.0 mm
Depth dimension: 27.0 mm
Gross weight: 6 g
Net weight: 4 g
Ambient temperature: -30 - 85 °C

Please wait while data is being loaded

Please wait while data is being loaded