Pilz gateways ensure reliable conversion of your protocols. The reliable system components are available for communication between controllers in the PSS 4000 automation system and third-party control systems. This enables simple integration of the Pilz PSS 4000 control system in existing CANopen or EtherCAT architectures.
System component fieldbus systems
Gateways – the reliable protocol converters
Benefits of gateways
- Can be integrated in existing CANopen or EtherCAT architectures
- Low engineering requirements thanks to predefined mapping
- Diagnosis via the status LEDs; more extensive diagnosis via the web server
Features of gateways
- Gateway from Modbus/TCP slave to EtherCAT slave – with EtherCAT fieldbus interface
- Gateway from Modbus/TCP slave to CANopen slave – with CANopen fieldbus interface
- Compatible with the following controllers and control systems: PSSuniversal PLC, PSSuniversal multi, PSS 4000 with ETH-2 interface, PMCprimo motion control systems
- Compatible with the PMI diagnostic units
Our product range: System component fieldbus systems
Pilz Österreich
Pilz Ges.m.b.H. Sichere Automation
Modecenterstraße 14
1030 Wien
Österreich
Telephone: +43 1 7986263-0
E-Mail: pilz@pilz.at
Technischer Support
Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at