Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PDP67 module – Accessories

Various accessories are available, such as connection cables and adapters.

Products
Product number
Description
Options
Price
Quantity/Availability

PSS67 Cable M8sf M12sm, 3m

PSS67 cable, M8 female connector straight to M12 male connector straight, 3 m.

Compare Download

PSS67 Cable M8sf M12sm, 5m

PSS67 cable, M8 female connector straight to M12 male connector straight, 5 m.

Compare Download

PSS67 Cable M8sf M12sm, 10m

PSS67 cable, M8 female connector straight to M12 male connector straight, 10 m.

Compare Download

PSS67 Cable M8sf M12sm, 30m

PSS67 cable, M8 female connector straight to M12 male connector straight, 30 m.

Compare Download

PSS67 Cable M8af M12sm, 3m

PSS67 cable, M8 female connector angled to M12 male connector straight, 3 m.

Compare Download

PSS67 Cable M8af M12sm, 5m

PSS67 cable, M8 female connector angled to M12 male connector straight, 5 m.

Compare Download

PSS67 Cable M8af M12sm, 10m

PSS67 cable, M8 female connector angled to M12 male connector straight, 10 m.

Compare Download

PSS67 Cable M8af M12sm, 30m

PSS67 cable, M8 female connector angled to M12 male connector straight, 30 m.

Compare Download

PSS67 Cable M12sf M12sm, 3m

PSS67 cable, M12 female connector straight to M12 male connector straight, 3 m.

Compare Download

PSS67 Cable M12sf M12sm, 5m

PSS67 cable, M12 female connector straight to M12 male connector straight, 5 m.

Compare Download

PSS67 Cable M12sf M12sm, 10m

PSS67 cable, M12 female connector straight to M12 male connector straight, 10 m.

Compare Download

PSS67 Cable M12sf M12sm, 30m

PSS67 cable, M12 female connector straight to M12 male connector straight, 30 m.

Compare Download

PSS67 Cable M12af M12am, 3m

PSS67 cable, M12 female connector angled to M12 male connector straight, 3 m.

Compare Download

PSS67 Cable M12af M12am, 5m

PSS67 cable, M12 female connector angled to M12 male connector straight, 5 m.

Compare Download

PSS67 Cable M12af M12am, 10m

PSS67 cable, M12 female connector angled to M12 male connector straight, 10 m.

Compare Download

PSS67 Cable M12af M12am, 30m

PSS67 cable, M12 female connector angled to M12 male connector straight, 30 m.

Compare Download

PSS67 Supply Cable IN sf OUT sm, B, 3m

PSS67 distribution cable (IN) straight female connector OUT, straight male connector, B-coded, 3 m.

Compare Download

PSS67 Supply Cable IN sf OUT sm, B, 5m

PSS67 distribution cable (IN) straight female connector OUT, straight male connector, B-coded, 3 m.

Compare Download

PSS67 Supply Cable IN sf OUT sm, B, 10m

PSS67 distribution cable (IN) straight female connector OUT, straight male connector, B-coded, 3 m.

Compare Download

PSS67 Supply Cable IN af OUT am, B, 3m

PSS67 distribution cable (IN) angled female connector OUT angled connector, B-coded, 3 m.

Compare Download

PSS67 Supply Cable IN af OUT am, B, 5m

PSS67 distribution cable (IN) angled female connector OUT angled connector, B-coded, 5 m.

Compare Download

PSS67 Supply Cable IN af OUT am, B, 10m

PSS67 distribution cable (IN) angled female connector OUT angled connector, B-coded, 10 m.

Compare Download

PSS67 Supply Cable IN sf, B, 3m

PSS67 distribution cable (IN) straight female connector, B coded, 3 m.

Compare Download

PSS67 Supply Cable IN sf, B, 5m

PSS67 distribution cable (IN) straight female connector, B coded, 5 m.

Compare Download

PSS67 Supply Cable IN sf, B, 10m

PSS67 distribution cable (IN) straight female connector, B coded, 10 m.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at