Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PSSuniversal 2 – Shunt modules

Modules for connecting the periphery.

Products
Product number
Description
Options
Price
Quantity/Availability

PSS u2 ES 16PT FE

Patch terminal module, standard, functional earth, shield connection, 16x.

Accessories Compare Download

PSS u2 ES 16PT 0V

Patch terminal module, standard, 0 V supply, 16x.

Accessories Compare Download

PSS u2 ES 16PTD 24V

Patch terminal module, standard, 24 V supply, diagnostic capability, 16x.

Accessories Compare Download

PSS u2 ES 8PTD 24V 0V

Patch terminal module, standard, 24 V supply, 0 V supply, diagnostic capability, 16x.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at