Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PSSuniversal 2 – Standard I/O modules

Modules for processing standard signals.

Products
Product number
Description
Options
Price
Quantity/Availability

PSS u2 ES 4DI

Electronic module digital inputs and outputs, with standard function, 4 inputs.

Accessories Compare Download

PSS u2 ES 4DID

Electronic module digital inputs and outputs, with standard function, 4 inputs, diagnostic capability.

Accessories Compare Download

PSS u2 ES 8DOD 0.5A

Electronic module digital inputs and outputs, with standard function, 8 outputs (0.5 A), diagnostic capability.

Accessories Compare Download

PSS u2 ES 8DID

Electronic module digital inputs and outputs, with standard function, 8 inputs, diagnostic capability.

Accessories Compare Download

PSS u2 ES 8DI

Electronic module digital inputs and outputs, with standard function, 8 inputs.

Accessories Compare Download

PSS u2 ES 16DI

Electronic module digital inputs and outputs, with standard function, 16 inputs.

Accessories Compare Download

PSS u2 ES 4DOD 0.5A

Electronic module digital inputs and outputs, with standard function, 4 outputs (0.5 A), diagnostic capability.

Accessories Compare Download

PSS u2 ES 4DO SR 0.5A

Electronic module digital inputs and outputs, with standard function, 2 relay outputs, volt-free 2 A.

Accessories Compare Download

PSS u2 ES 4AI U

Standard I/O-Electronic Module, 4 analog Inputs 0 - 10V, -10 - +10V

Accessories Compare Download

PSS u2 ES 4DO R 8A

Electronic module digital inputs and outputs, with standard function, 2 relay outputs, volt-free 10 A.

Accessories Compare Download

PSS u2 ES 4DOD 2A

Electronic module digital inputs and outputs, with standard function, 4 outputs (2 A), diagnostic capability.

Accessories Compare Download

PSS u2 ES 4AI I

Standard I/O-Electronic Module, 4 analog Inputs 0 - 20 mA, 4 - 20 mA

Accessories Compare Download

PSS u2 ES 4AO U/I

Standard I/O-Electronic Module, 4 analog Ouputs 0 - 10V, -10 - +10V / 0- 20 mA, 4 - 20 mA

Compare Download

PSS u2 ES 16DOD 0.5A

Electronic module digital inputs and outputs, with standard function, 16 outputs (0.5 A), diagnostic capability.

Accessories Compare Download

PSS u2 ES 4IOL

Standard I/O-Electronic Module, 4 IO-Link-Master Interfaces

Accessories Compare Download

PSS u2 ES 6DI 120V AC

Standard I/O-Electrionic Module, 6 Digital Inputs 120V AC

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at