Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

PSSuniversal 2 – Safe I/O modules

Modules for processing safe signals.

Products
Product number
Description
Options
Price
Quantity/Availability

PSS u2 EF 4DO 2A

Electronic module digital inputs and outputs, with failsafe function, 4 outputs, 1-pole (2 A).

Accessories Compare Download

PSS u2 EF 2DO TP 2A

Electronic module digital inputs and outputs, with failsafe function, 2 outputs, 2-pole (2 A).

Accessories Compare Download

PSS u2 EF 8DI

Electronic module digital inputs and outputs, with failsafe function, 8 inputs.

Accessories Compare Download

PSS u2 EF 8DO 0.5A

Electronic module digital inputs and outputs, with failsafe function, 8 outputs, 1-pole (0.5 A).

Accessories Compare Download

PSS u2 EF 2DO R 8A

Electronic module digital inputs and outputs, with failsafe function, 2 relay outputs, volt-free 8 A.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at