Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ mml1p

772020
PNOZ mml1p
Configurable compact control system PNOZmulti Mini expansion module Safe connection.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, EAC (Eurasian), TÜV, CCC
Number of safe virtual inputs: 32
Number of safe virtual outputs: 32
Max. data transmission time: 35 ms
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 5.0 W
Terminal type: Screw terminal, Spring-loaded terminal
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 100.0 mm
Depth dimension: 120.0 mm
Gross weight: 113 g
Net weight: 95 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded