Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Base units for monitoring more than 3 safety functions. Various types are available: PNOZ mmop stand-alone; PNOZ mm0p -T stand-alone, for an extended temperature range. PNOZ mm0.1p modular expandable, PNOZ mm0.2p modular expandable with integrated Multi-Link interface for connecting multiple base units. The expandable base units can be expanded with a maximum of four link and communication modules on the left-hand side and a maximum of one PNOZsigma relay expansion module on the right-hand side.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ mm0p 24VDC

Configurable compact control system PNOZmulti Mini base unit not expandable, 20 safe digital inputs, up to 8 of which can be configured as auxiliary outputs 4 safe semiconductor outputs.

Accessories Compare Download

PNOZ mm0p-T

Configurable compact control system PNOZmulti Mini expansion module not expandable, for extended environmental conditions, 20 safe digital inputs, up to 8 of which can be configured as auxiliary outputs, 4 safe semiconductor outputs.

Accessories Compare Download

PNOZ mm0.1p

Configurable compact control system PNOZmulti Mini base unit expandable, 20 safe digital inputs, up to 8 of which can be configured as auxiliary outputs.

Accessories Compare Download

PNOZ mm0.2p

Configurable compact control system PNOZmulti Mini base unit, expandable, safe connection, 20 safe digital inputs; up to 8 of which can be configured as auxiliary outputs, 4 safe semiconductor outputs.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at