Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Configurable compact control systems PNOZmulti Mini – Base units

Base units for every safety application

Configurable compact control systems PNOZmulti Mini – Base units

You use the configurable small control systems PNOZmulti Mini mainly to implement more than three safety functions. Depending on the size of your machine, use the stand-alone or modular, expandable safety control system.

Expand the base units to the left with a maximum of 4 link modules, 1 communication module and 1 fieldbus module. To the right, you can dock on a maximum of 1 PNOZsigma relay expansion module. All base units for the configurable small control systems PNOZmulti Mini meet up to PL e (EN ISO 13849-1) and SIL CL 3 (IEC 62061), depending on application.

Benefits to you

  • Simple project design by PNOZmulti Configurator
  • Short time to market with configurable inputs and outputs
  • Space saved in the control cabinet thanks to the compact design
  • Little wiring thanks to plug-in terminals
  • Simple diagnostics through integrated display
Benefits to you

The rational features

The rational features
  • Simple project design with the PNOZmulti Configurator via a USB interface
  • Values are easy to request thanks to a rotary knob with key function (push and turn)
  • Safe from manipulation: setting elements have a lockable cover and password protection
  • Configurable inputs/outputs
  • Rapid installation thanks to innovative spring-loaded terminals, chambers operated individually (with optional screw terminals)
  • Rapid assembly via spring clips – no need for tools
  • Simple overview thanks to more than 6 LED displays – no external measuring devices required
  • Simple diagnostics via an integrated display for showing information and diagnostics

The right solution for every application

The compact PNOZ mm0p – Stand-alone base unit

The base unit provides 20 freely configurable and safe inputs over a width of just 45 mm. Of these, you can configure up to 8 inputs as auxiliary outputs. You also have 4 safe semiconductor outputs (PL e – EN ISO 13849-1/SIL CL 3 - IEC 62061) and 4 test pulse outputs available. The integrated display offers you the following options: Easy diagnostics and displays of individual texts. Short commissioning times and simple wiring cut costs for you. The compact design moreover guarantees you more space in the switch cabinet.

The compact PNOZ mm0p – Stand-alone base unit

The robust PNOZ mm0p -T – Stand-alone base unit for an extended temperature range

You can use the PNOZ mm0p -T for temperature ranges from -25 °C to up to 60 °C. As such, the unit is suitable for applications in which condensation must be tolerated and resistance is required against certain corrosive gases. The base unit does not have a display.

The robust PNOZ mm0p -T – Stand-alone base unit for an extended temperature range

The sociable PNOZ mm0.1p – Modular expandable base unit

The base unit PNOZ mm0.1p is available to serve growing requirements. It has the same technical features as PNOZ mm0p. The difference: it is modular and expandable. By selecting the appropriate modules and performing a simple configuration, you can expand your application easily and economically. Expand the base unit to the left with up to 4 safe link modules, 1 communication module and 1 fieldbus module. On the right-hand side, use the contact expansion modules from the PNOZsigma product range to multiply relay contacts.

The sociable PNOZ mm0.1p – Modular expandable base unit

The communicative PNOZ mm0.2p – Base unit with multi-link inside

As well as the functionality of the PNOZ mm0.1p, the base unit PNOZ mm0.2p also provides an integrated multi-link interface. The elimination of an extra module cuts costs for you! As a result, it is easy to link and exchange data between several PNOZmulti Mini base units and between PNOZmulti Mini, PNOZmulti and PNOZmulti 2.

The communicative PNOZ mm0.2p – Base unit with multi-link inside

Our product range: PNOZmulti Mini - base units

PNOZmulti Mini base units

Various base units are available: stand-alone, for an extended temperature range and as a modular, expandable version.

Download

Please wait while data is being loaded

Please wait while data is being loaded

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: pilz.gmbh@pilz.de

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at