Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m B1

772101
PNOZ m B1
Configurable control system PNOZmulti 2 base module expandable, communication interface, 2 Ethernet interfaces, USB memory.

On request
On request
Availability
Quantity
Available from
1 PC
01.08.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Number of test pulse outputs: 4
Power consumption DC: 18.5 W
Supply voltage (V): 24,0
Supply voltage type: DC
Base unit: Yes
Terminal type: Cage clamp terminal, Screw terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 45.0 mm
Height dimension: 101.4 mm
Depth dimension: 120.2 mm
Gross weight: 219 g
Net weight: 209 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded