Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m B0

772100
PNOZ m B0
Configurable control system PNOZmulti 2 base module expandable, 20 safe digital inputs, up to 8 of which can be configured as auxiliary outputs 4 safe semiconductor outputs.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
05.08.2020
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Number of configurable I/Os: 8
Number of digital inputs: 12
Positive switching 1-pole SC output: 4
Number of test pulse outputs: 4
Supply voltage (V): 24,0
Supply voltage type: DC
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Supply voltage type: 0.8 W
Base unit: Yes
Terminal type: Screw terminal, Spring-loaded terminal
Terminal style: Plug-in
Version for extreme environ. conditions: Standard
Width dimension: 45.0 mm
Height dimension: 101.4 mm
Depth dimension: 120.0 mm
Gross weight: 250 g
Net weight: 235 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded