text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
49 Products found
S1SW P 24-240VACDC UM 0-690VAC/DC
407710
Standstill monitoring relay for monitoring DC and three-phase motors, 2 C/O contacts, plug-in terminals of screw type, w ...

On request
ZUZ 24VDC 24/110/230VAC 2c/o
827100
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and contro ...

On request
ZUZ-S 42/48/120/240VAC 2c/o
827110
Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and contro ...

On request
S1UM 24VDC UM 0.1-500VAC/DC UP
827225
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S1UM 24VAC/DC UM 0.1-500VAC/DC
827220
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S3UM 24VDC UM 400/440VAC H40
837271
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 ...

On request
S1UM 230-240VAC UM 0.1-500VAC/DC
827260
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
P3WP3P C/10A/230VAC
490192
True power converter, measuring equipment for rated & absorbed true power, up to 3 motors/generators, measuring voltage ...

On request
P3WP3P C/5A/400VAC
490193
True power converter, measuring equipment for rated & absorbed true power, up to 3 motors/generators, measuring voltage ...

On request
S1IM 230-240VAC IM 0.01-15 A
828050
Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, wi ...

On request
S1UM 230-240VAC UM 0.1-500VAC/DC UP
827265
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S1IM 24VDC IM 0.01-15 A UP
828035
Current monitoring relay of max. current values, any polarity of measuring inputs, 12 measuring ranges 0.01 - 50 Aselect ...

On request
S1UM 42-48VAC UM 0.1-500VAC/DC UP
827245
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S1UM 42-48VAC UM 0.1-500VAC/DC
827240
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S1IM 24VDC IM 0.01-15 A
828010
Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, wi ...

On request
S1UM 110-130VAC UM 0.1-500VAC/DC
827250
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.4 ...

On request
S1UK 24VACDC 120/240VAC UM 1VAC/DC
838000
Voltage monitoring relay, to monitor min. and max. voltage values, 0.40 - 400 Hz, measuring voltage 1 V AC/DC, width = 2 ...

On request
S3UM 24VAC UM 208/400/480VAC
837300
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 ...

On request
S3UM 230VAC UM 415/460VAC
837380
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 ...

On request
S1MS 400VAC 2c/o
839770
Thermistor monitoring relay, as a protection device from overheating of motors, generators, etc., 2 auxiliary contacts, ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use