Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

ZUZ 24VDC 24/110/230VAC 2c/o

827100
ZUZ 24VDC 24/110/230VAC 2c/o
Voltage monitoring relay for monitoring 1-phase mains is used as a threshold element, monitoring device and control element Measuring voltage is used as supply voltage; 2 auxiliary contacts (C/O); Width: 22.5 mm; UB 24 V DC, 24 V AC, 110 V AC, 230 V AC.

On request
On request
Availability
Quantity
Available from
Certifications: cULus Listed, EAC (Eurasian)
Supply voltage (V): 24,0 - 230,0
Supply voltage type: AC
Gross weight: 130 g
Net weight: 120 g

Please wait while data is being loaded

Please wait while data is being loaded