Compare 0
Video tutorials
Austria | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

S1SW P 24-240VACDC UM 0-690VAC/DC

407710
S1SW P 24-240VACDC UM 0-690VAC/DC
Standstill monitoring for monitoring the standstill of direct-current and three-phase motors 2 auxiliary contacts (C/O); plug-in terminals of screw type, Width: 22.5 mm; UB 24 - 240 V AC/DC.

On request
Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed, CCC
Application options: Standstill monitoring
Supply voltage (V): 24,0 - 240,0
Supply voltage type: AC/DC
Terminal type: Screw terminal
Operating modes: Normally de-energised mode
Width dimension: 22.5 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 155 g
Net weight: 145 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded