Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

The safe line inspection device PLIDdys monitors two-wire connections of up to 3 km in length.

The safe line inspection device PLIDdys monitors two-wire connections of up to 3 km in length.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PLID d1

Conversion module of a contact in 1 N/C or 1 N/O on a dynamised signal for connecting to a Pilz evaluation device , screw terminal, safe line inspection.

Compare Download

PLID d1 C

Conversion module of a contact in 1 N/C or 1 N/O on a dynamised signal for connecting to a Pilz evaluation device , spring-loaded terminal, safe line inspection.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at