Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Safe voltage monitor PNOZ s60 – Technical features

The voltage monitoring relay PNOZ s60 operates as a threshold switch with 2 different adjustable threshold values. It measures the voltage at the three phases and only enables the safety circuit when the value falls below the threshold value.

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ s60 C 100-240VACDC 3n/o 1n/c 6so

PNOZsigma voltage monitoring relay for applications up to PLe acc. EN ISO 13849-1 and SIL cl 3 acc. EN IEC 62061, UB = 100-240VACDC, Outputs: 3 n/o, 1 n/c, 6 so, width: 90mm, plug-in spring-loaded terminals, expandable with PNOZsigma contact expansions.

Compare Download

PNOZ s60 100-240VACDC 3n/o 1n/c 6so

PNOZsigma voltage monitoring relay for applications up to PLe acc. EN ISO 13849-1 and SIL cl 3 acc. EN IEC 62061, UB = 100-240VACDC, Outputs: 3 n/o, 1 n/c, 6 so, width: 90mm, plug-in terminals of screw type, expandable with PNOZsigma contact expansions

Compare Download

PNOZ s60 24-48VACDC 3n/o 1n/c 6so

PNOZsigma voltage monitoring relay for applications up to PLe acc. EN ISO 13849-1 and SIL cl 3 acc. EN IEC 62061, UB = 24-48VACDC, Outputs: 3 n/o, 1 n/c, 6 so, width: 90mm, plug-in terminals of screw type, expandable with PNOZsigma contact expansions

Compare Download

PNOZ s60 C 24-48VACDC 3n/o 1n/c 6so

PNOZsigma voltage monitoring relay for applications up to PLe acc. EN ISO 13849-1 and SIL cl 3 acc. EN IEC 62061, UB = 24-48VACDC, Outputs: 3 n/o, 1 n/c, 6 so, width: 90mm, plug-in spring-loaded terminals, expandable with PNOZsigma contact expansions.

Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at