Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Safe speed monitor PNOZ s30

Convenient safe stand-alone speed monitoring

The stand-alone speed monitor PNOZ s30 ensures safe standstill in your machines. PNOZ s30 is suitable for safe monitoring of speed, standstill, position and direction of rotation, monitoring of a speed range and shearpin breakage of drives, for example.

PNOZsigma Configurator

The configuration of the speed monitor is performed fast and simple with PNOZsigma Configurator or directly at the device via the illuminated display. The standards EN ISO 13849-1 up to PL e and EN IEC 62061 up to SIL CL 3 are met. The safety functions are implemented in accordance with EN 61800-5-2.

Speed monitor PNOZ s30 reloaded – New features in Version 3.0

The speed monitor PNOZ s30 has a configurable analogue output from Version 3.0. It passes on the safely measured speed to the controller as a proportional 0-20 or 4-20 mA signal. Thanks to the analogue output you do not need to use additional sensors for speed detection. The speed monitor PNOZ s30 also uses a safe output signal to indicate when values exceed or fall below defined warning thresholds. UP to three safety functions can be logically linked together using AND and OR connections.

More on application areas of the speed monitor PNOZ s30 can be found here:

Applications in the speed monitoring range

Safe speed monitor PNOZ s30

Speed monitoring using PNOZ s30 – Your benefits

  • Convenient to configure with PNOZsigma Configurator
  • Parameters are entered and diagnostics is made via an illuminated display
  • Advance warning of shutdown when a defined threshold value is reached
  • "Autoreset" when switching parameter sets during direction of rotation and position monitoring
  • Contact expansion module PNOZ s22
  • Safety functions in accordance with EN 61800-5-2
  • "Synchronous start" is possible for all outputs
  • "Not retriggerable" as a new selectable switch off delay time
  • In accordance with the standards EN 81-20 / EN 81-50 for use in lifts
Products
Product number
Description
Options
Price
Quantity/Availability

PNOZ s30 C 24-240VACDC 2 n/o 2 n/c

PNOZsigma Safety relay (standalone). Outputs: 2 N/O, 2 N/C, UB 24 - 240 V AC/DC, width: 45 mm Speed-, standstill monitor, proximity switch and/or incremental encoder, display operation push & turn, plug-in spring-loaded terminals, expansion with PNOZsigma Contact expansion.

Accessories Related Products Compare Download

PNOZ s30 24-240VACDC 2 n/o 2 n/c

PNOZsigma Safety relay (standalone). Outputs: 2 N/O, 2 N/C, UB 24 - 240 V AC/DC, width: 45 mm Speed-, standstill monitor of the PNOZsigma product group, proximity switch and/or incremental encoder, display operation Push & Turn, Plug-in terminals of screw type, expansion with PNOZsigma Contact expansion.

Accessories Related Products Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at