Compare 0
Video tutorials
Austria | english
You have now of 6 products to compare

Safety relay PNOZ X – Muting – Technical features

This safety relay from the PNOZ X product range is used for the temporary suspension of safety functions (muting).

Filter
Products
Product number
Description
Options
Price
Quantity/Availability

PMUT X1P 24VDC 3n/o 1n/c 5so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts 4 muting sensors. Outputs: 3 2 N/O, 1 N/C, 5 semiconductor. Automatic/monitored start UB 24 V DC, width: 90 mm, plug-in terminals of screw type Device for the temporary suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.

Accessories Compare Download

PMUT X1P C 24VDC 3n/o 1n/c 5so

Safety relay (standalone) Inputs: 2-channel wiring with/without detection of shorts across contacts 4 muting sensors. Outputs: 3 N/O, 1 N/C, 5 semiconductor. Automatic/monitored start UB 24 V DC, width: 90 mm, plug-in spring-loaded terminals Device for the temporary suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.

Accessories Compare Download

Download

Please wait while data is being loaded

Please wait while data is being loaded

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: techsupport@pilz.at