Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314654","name":"PSSu BS-R 2/8 S-T","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002087017","0010200208701780HP"]}
Actual product may vary
PSSu BS-R 2/8 S-T
Product ID: 314654
GTIN: 4046548054460
PSSu, base module for supply voltage modules, infeed module
supply, infeed periphery supply, infeed C-rail, 2-row,
4 connection levels, 8 terminals, screw connection, for increased
environmental requirements. Only to refresh the supply voltage and to
form supply groups!
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements. Only to refresh the supply voltage and to form supply groups!
General data
| Approval |
CE
UKCA UL Recognized Component |
| Application range | Standard/failsafe |
Technical data
Environmental data
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| Perm. operating height ASL | 5000 m |
Mechanical data
| Housing material lower section | PA |
| Housing material upper part | PC |
| Connection terminal | Screw terminal |
| Terminal style | fixed |
| Height dimension | 129 mm |
| Width dimension | 25.2 mm |
| Net weight | 68 g |
| Gross weight | 82 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001598 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548054460 |
| Volume | 0 dm3 |
| Harmonized System Code | 85369095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A ME0 (10x6 pcs.)
312950
PSSu, marker for potentials in the basic module, blue, PU 10x 6 pieces,
packed in resealable polybag with
marking sticker.
PSSu A ME1 (10x6 pcs.)
312951
PSSu, marker for potentials in the basic module, red, PU 10x 6 pieces,
packed in resealable polybag with
marking sticker.
PSSu A ME2 (10x6 pcs.)
312952
PSSu, marker for potentials in the basic module, green, PU 10x 6 pieces,
packed in resealable polybag with
marking sticker.
PSSu A ME3 (10x6 pcs.)
312953
PSSu, marker for potentials in the basic module, black, PU 10x 6 pieces,
packed in resealable polybag with
marking sticker.
PSSu A ME4 (10x6 pcs.)
312954
PSSu, marker for potentials in the basic module, brown, PU 10x 6 pieces,
packed in resealable polybag with
marking sticker.
PSSu A ME5 (10x6 pcs.)
312955
PSSu, marker for potentials in the basic module, red/blue, PU 10x 6pieces,
packed in resealable polybag with
marking sticker.
PSSu A ME5 (10x6 pcs.)
312956
PSSu, marker for potentials in the basic module, green/yellow, PU 10x 6
pieces, packed in resealable polybag with
marking sticker.
PSSu A ME7 (10x6 pcs.)
312957
PSSu, marker for potentials in the basic module, white, PU 10x 6 pieces,
packed in resealable polybag with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA1 (10x50 pcs.)
312959
PSSu, terminal nameplates for base modules (dekafix), labelled
with numbers 1..50, PU 10x 50 terminal nameplates, packed in
neutral carton with marking sticker.
PSSu A LA2 ( 10x50 pcs.)
312960
PSSu, terminal nameplates for base modules (dekafix), labelled
with numbers 51..50, PU 10x 50 terminal nameplates, packed in
neutral carton with marking sticker.
PSSu A LA3 (10x50 pcs.)
312961
PSSu, terminal nameplates for base modules (dekafix), labelled
with numbers 101..150, PU 10x 50 terminal nameplates, packed in
neutral carton with marking sticker.
PSSu A LA4 (10x50 pcs.)
312962
PSSu, terminal nameplates for base modules (dekafix), labelled
with numbers 151..200, PU 10x 50 terminal nameplates, packed in
neutral carton with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
