Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"632061","name":"PSEN opII4H-s-30-030","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197104","0010600219710480JX"]}
Actual product may vary
PSEN opII4H-s-30-030
Product ID: 632061
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 300 mm without dead zone, supply voltage 24 V.
Connector M12, transmitter: 5-pin, receiver 5-pin. Connectio... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 300 mm without dead zone, supply voltage 24 V. Connector M12, transmitter: 5-pin, receiver 5-pin. Connection cable not supplied with the device.
General data
Approval |
CE
UKCA cULus Listed KCs TÜV EAC (Eurasian) |
ESPE type | 4 |
Sensor principle | Infrared |
Height of protected field | 300 mm |
Resolution protection type | Hand |
Operating range (m) | 0.2 - 18 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Optical data
Used wavelength range | 850 nm |
Semiconductor outputs
Number of OSSD outputs | 2 |
Environmental data
Ambient temperature | -25 - 60 °C |
Humidity rating | 95 % r. h. at 50 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | IEC 61496-1 |
Vibration to standard ... | EN 60068-2-6 |
Bracket for shock standard 1 | Adv Bracket Kit |
Acc. shock to standard1 | 40g |
Bracket for shock standard 2 | Adv Bracket Kit |
Acc. shock to standard2 | 50g |
Bracket for shock standard 3 | Swivel mount |
Protection type, housing |
Times
Reaction time | 5.9 ms |
Mechanical data
Bend radius (when laying) K1 | 5 x Ø |
Max. cable length | 50 m |
Housing material | Aluminium |
Material end caps | Zn |
Material front screen | PC |
Height dimension | 304 mm |
Width dimension | 35 mm |
Depth dimension | 40 mm |
Net weight | 1010 g |
Gross weight | 2320 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548076387 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272704 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002549 |
Volume | 0 |
Installation accessories
PSEN opII Testpiece H 30 mm
632019
Test rod for checking the function of the "Light guard with handprotection",
diameter 30 mm.
Optional accessories
PSEN opII mirror column-090 Set
632008
The set includes the mirror column "PSEN opII Mirror Column-090" with
a mirror length of 900 mm, fixing screws and "PSEN opII
adjustable base unit". For use with light guards of the PSENopt and
PSENoptII series up to a protected field length of 750 mm.
PSEN op cable angle M12 5-pole 3m
630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 3m
PSEN opII mirror column-060 Set
632007
The set includes the mirror column "PSEN opII Mirror Column-060" with
a mirror length of 600 mm, fixing screws and "PSEN opII
adjustable base unit". For use with light guards of the PSENopt and
PSENoptII series up to a protected field length of 450 mm.
PSEN op cable angle M12 5-pole 5m
630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole 10m
630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 10m
PSEN opII mirror column-120 Set
632009
The set includes the mirror column "PSEN opII Mirror Column-120" with
a mirror length of 1200 mm, fixing screws and "PSEN opII
adjustable base unit". For use with light guards of the PSENopt and
PSENoptII series up to a protected field length of 1050 mm.
PSEN opII mirror column-195 Set
632011
The set includes the mirror column "PSEN opII Mirror Column-195" with
a mirror length of 1950 mm, fixing screws and "PSEN opII
adjustable base unit". For use with light guards of the PSENopt and
PSENoptII series up to a protected field length of 1800 mm.
PSEN op cable angle M12 5-pole 30m
630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 30m
PSEN opII mirror column-165 Set
632010
The set includes the mirror column "PSEN opII Mirror Column-165" with
a mirror length of 1650 mm, fixing screws and "PSEN opII
adjustable base unit". For use with light guards of the PSENopt and
PSENoptII series up to a protected field length of 1500 mm.
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSS67 cable M12-5sf, M12-5sm, 20m
380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 20m
PSEN screw set mirror column
632012
Set includes 3x fixing screws for PSENopII mirror column or
PSEN opII adjustable base unit.
PSEN opII Adv Bracket Kit-3
632017
Expanded mounting kit with 3 degrees of freedom for fixing the
light guard series PSEN optII, 3-parts.
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN opII Adv Bracket Kit-2
632016
Expanded mounting kit with 3 degrees of freedom for fixing the
light guard series PSEN optII, 2-parts.
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSS67 Cable M12sf M12sm, 10m
380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 10m
PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSS67 Cable M12sf M12sm, 30m
380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 30m
PSEN op cable angle M12 5-pole 50m
630365
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on
open line end, A-coded, cable length: 50m
PSS67 Cable M12af M12am, 10m
380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 10m
PSS67 Cable M12af M12am, 30m
380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 3m
380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 3m
PSS67 Cable M12af M12am, 5m
380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 5m
PSS67 Cable M12sf M12sm, 5m
380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 5m
PSEN opII protective column-195 Set
632509
The set includes the protective column "PSEN opII protective column-195"for
safety light guards up to a length of 1950 mm,
fixing screws and "PSEN opII adjustable base unit". Protection of
light guards from heavy mechanical impact. For use with
safety light guard of the PSEN optII ranges.
PSEN opII protective column-165 Set
632508
The set includes the protective column "PSEN opII protective column-165"for
safety light guards up to a length of 1650 mm,
fixing screws and "PSEN opII adjustable base unit". Protection of
light guards from heavy mechanical impact. For use with
safety light guard of the PSEN optII ranges.
PSEN opII protective column-165
632503
Protective column "PSEN opII protective column-165" for safety lightcurtains
with a length of up to 1650 mm. Protection of light guards from heavy
mechanical impact. For use with safety light guard of the PSEN
optII ranges.
PSEN opII protective column-120
632502
Protective column "PSEN opII protective column-120" for safety lightcurtains
with a length of up to 1200 mm. Protection of light guards from heavy
mechanical impact. For use with safety light guard of the PSEN
optII ranges.
PSEN opII protective column-090
632501
Protective column "PSEN opII protective column-90" for safety lightcurtains
with a length of up to 900 mm. Protection of light guards from heavy
mechanical impact. For use with safety light guard of the PSEN
optII ranges.
PSEN opII protective column-060
632500
Protective column "PSEN opII protective column-60" for safety lightcurtains
with a length of up to 600 mm. Protection of light guards from heavy
mechanical impact. For use with safety light guard of the PSEN
optII ranges.
PSEN opII protective column-120 Set
632507
The set includes the protective column "PSEN opII protective column-120"for
safety light guards up to a length of 1200 mm,
fixing screws and "PSEN opII adjustable base unit". Protection of
light guards from heavy mechanical impact. For use with
safety light guard of the PSEN optII ranges.
PSEN opII protective column-090 Set
632506
The set includes the protective column "PSEN opII protective column-90"for
safety light guards up to a length of 900 mm,
fixing screws and "PSEN opII adjustable base unit". Protection of
light guards from heavy mechanical impact. For use with
safety light guard of the PSEN optII ranges.
PSEN opII protective column-060 Set
632505
The set includes the protective column "PSEN opII protective column-60"for
safety light guards up to a length of 600 mm,
fixing screws and "PSEN opII adjustable base unit". Protection of
light guards from heavy mechanical impact. For use with
safety light guard of the PSEN optII ranges.
PSEN opII protective column-195
632504
Protective column "PSEN opII protective column-195" for safety lightcurtains
with a length of up to 1950 mm. Protection of light guards from heavy
mechanical impact. For use with safety light guard of the PSEN
optII ranges.
PSEN opII mirror column-090
632033
Mirror column "PSEN opII Mirror Column-090" with a mirror length of
900 mm. For use with light guards of the PSENopt and PSENoptII series upto
a protected field length of 750 mm. The mirror column consists of a
protective column and an integrated mirror.
PSEN opII mirror column-060
632032
Mirror column "PSEN opII Mirror Column-060" with a mirror length of
600 mm. For use with light guards of the PSENopt and PSENoptII series upto
a protected field length of 450 mm. The mirror column consists of a
protective column and an integrated mirror.
PSEN opII lockout
632510
Accessory reset lock for PSEN opII safety light curtain.
PU = 1 lockout, 2 one-way screws M4x12, 1 threaded pin M3x12, 2
slot nuts.
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN opII adjustable base unit
632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII
Mirror Column" and it offers additional protection from heavy mechanical
impact. The mirror column can also be adjusted and adapted to uneven
qualities.
PSEN opII mirror column-195
632036
Mirror column "PSEN opII Mirror Column-195" with a mirror length of
1950 mm. For use with light guards of the PSENopt and PSENoptII seriesup to
a protected field length of 1800 mm. The mirror column consists of a
protective column and an integrated mirror.
PSEN opII mirror column-165
632035
Mirror column "PSEN opII Mirror Column-165" with a mirror length of
1650 mm. For use with light guards of the PSENopt and PSENoptII seriesup to
a protected field length of 1500 mm. The mirror column consists of a
protective column and an integrated mirror.
PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN opII mirror column-120
632034
Mirror column "PSEN opII Mirror Column-120" with a mirror length of
1200 mm. For use with light guards of the PSENopt and PSENoptII series
up to a protected field length of 1050 mm. The mirror column consists ofa
protective column and an integrated mirror.
PSS67 Cable M12sf M12sm, 3m
380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 3m
PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.
PSEN opII Y Junction M12-M12/M12
632511
Cable, Y-adapter- with T plug-in connector, IP67, M12 male connector(X2,
evaluation device), black, straight, 5-pin, A-coded on M12
female connector (X2, transmitter), black, straight, 5-pin, A-coded andM12
female connector (X3, receiver), black, straight, 5-pin, A-coded,
PUR 0.15 m, 8× 0.25 mm², yellow, to connect the transmitter and receiver
for PSENopt II to an M12 port (2FDI).