Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570014","name":"PSEN me1.02M/AR M12","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217044","0010600221704480GK"]}
Actual product may vary
PSEN me1.02M/AR M12
Product ID: 570014
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
BG cCSAus EAC (Eurasian) |
unit type | Unit |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | AC/DC |
Relay outputs
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Environmental data
Protection type, housing |
Mechanical data
Holding force | 1500 N |
Connection type | M12, 8-pin |
Height dimension | 204.5 mm |
Width dimension | 42.5 mm |
Depth dimension | 51 mm |
Net weight | 348 g |
Gross weight | 440 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Butylphenol Phenol |
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
98-54-4 84852-15-3 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85365080 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548095401 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
Volume | 1.330 |
Optional accessories
PSEN cable M12-8sf M12-8sm, 1m
540346
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1m
PSEN cable angle M12 8-pole 10m
540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 1,5m
540347
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1.5m
PSEN cable angle M12 8-pole 30m
540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PDP67 cable M12-8sm, 30m
380704
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector
straight M12, on open line end, A-coded, cable length: 30m
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
PSEN cable angle M12 8-pole 3m
540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 3m
PSEN cable M12-8sf M12-8sm, 0,5m
540345
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 0.5m
PSEN cable angle M12 8-pole 5m
540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 8-p. shield. 50m
630368
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 50m
PSEN op cable angle M12 8-p. shield. 50m
630369
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 50m
PSEN op cable axial M12 8-p. shield. 30m
630328
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m
PSEN op cable angle M12 8-p. shield. 30m
630329
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 30m
PDP67 cable M12-8sm, 10m
380702
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector
straight M12, on open line end, A-coded, cable length: 10m
PDP67 cable M12-8sm, 20m
380703
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector
straight M12, on open line end, A-coded, cable length: 20m
PDP67 cable M12-8sm, 2m
380700
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector
straight M12, on open line end, A-coded, cable length: 2m
PDP67 cable M12-8sm, 5m
380701
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,connector
straight M12, on open line end, A-coded, cable length: 5m
PSEN/PDP67 M12-8sf screw terminals
540332
Plug-in connector, 8-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: Zinc die casting nickel-plated, outer cablediameter 6-
8mm
PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
PSEN/PDP67 M12-8sm screw terminals
540334
Plug-in connector, 8-pin, connector straight M12, A-coded,
screw connection, material threaded ring: Zinc die castingnickel-plated,
outer cable diameter 6-8mm
PSEN op cable axial M12 8-p. shield. 3m
630313
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 8-p. shield. 5m
630314
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 8-p. shield. 5m
630317
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 8-p. shield. 10m
630318
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 8-p. shield. 10m
630315
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 8-p. shield. 3m
630316
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket angled
M12, on open line end, A-coded, cable length: 3m
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m