Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631144","name":"PSEN op4F-SL-14-042/1","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197040","0010600219704080QB"]}
Actual product may vary
PSEN op4F-SL-14-042/1
Product ID: 631144
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 420 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transm... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm), protected field height 420 mm. Features: Cascading without dead zone,slimline design. Supply voltage 24 V, connector M12, transmitter: 5- pin, receiver 5-pin. Connection cable is not supplied with the device.
General data
Approval |
CE
cULus Listed TÜV |
ESPE type | 4 |
Sensor principle | optical |
Height of protected field | 420 mm |
Resolution protection type | Finger |
Operating range (m) | 0.2 - 6 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Optical data
Used wavelength range | 850 nm |
Semiconductor outputs
Number of OSSD outputs | 2 |
Environmental data
Ambient temperature | 0 - 55 °C |
Humidity rating | 15 ... 95% |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type standard | EN 60529 |
Protection type, housing |
Times
Reaction time | 10 ms |
Mechanical data
Length cable | 0.2 m |
Material of cable insulation 1 | PVC |
Bend radius (when laying) K1 | 1 x Ø |
Bend radius, laid cascad.cable | 1 x Ø |
Max. cable length | 20 m |
Housing material upper part | Aluminium |
Material end caps | Zamak |
Material front screen | PMMA |
Height dimension | 420 mm |
Width dimension | 15.4 mm |
Depth dimension | 32.6 mm |
Net weight | 600 g |
Gross weight | 1200 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90314990 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548086492 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272704 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002549 |
Volume | 0 |
Optional accessories
PSEN op Mirror-165/1
630904
Deviating mirror 80 mm wide, with at length of 165 cm. For use with all
light guards of the PSENopt range < 165 cm. For direct installation tothe
machine "PSEN op Mirror Bracket Kit/1" mounting brackets
are required, for the installation in "PSEN op Protective" mountingbrackets
"PSEN op Protective Bracket Mirror/1" are required.
PSEN op Mirror-120/1
630903
Deviating mirror 80 mm wide, with at length of 120 cm. For use with all
light guards of the PSENopt range < 120 cm. For direct installation tothe
machine "PSEN op Mirror Bracket Kit/1" mounting brackets
are required, for the installation in "PSEN op Protective" mountingbrackets
"PSEN op Protective Bracket Mirror/1" are required.
PSEN op Mirror-090/1
630902
Deviating mirror 80 mm wide, with at length of 90 cm. For use with all
light guards of the PSENopt range < 90 cm. For direct installation tothe
machine "PSEN op Mirror Bracket Kit/1" mounting brackets
are required, for the installation in "PSEN op Protective" mountingbrackets
"PSEN op Protective Bracket Mirror/1" are required.
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op Testpiece F 14mm
630345
Test rod for checking the function, diameter 14 mm, finger protection.
PSEN op Mirror-060/1
630901
Deviating mirror 80 mm wide, with at length of 60 cm. For use with all
light guards of the PSENopt range < 60 cm. For direct installation tothe
machine "PSEN op Mirror Bracket Kit/1" mounting brackets
are required, for the installation in "PSEN op Protective" mountingbrackets
"PSEN op Protective Bracket Mirror/1" are required.
PSEN op SL cascading 1m
631185
Accessories PSENopt slim, cascading cable to interconnect several lightguards of the
series PSENopt slim, cable length: 1m
PSEN op SL cascading 0,5m
631184
Accessories PSENopt slim, cascading cable to interconnect several lightguards of the
series PSENopt slim, cable length: 0.5m
PSEN op SL cascading 0,1m
631183
Accessories PSENopt slim, cascading cable to interconnect several lightguards of the
series PSENopt slim, cable length: 0.1m
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op SL Bracket O
631182
Mounting kit for light guards of the series PSENopt SL in O form.
Lateral attachment to the profile. PU = 4 mounting brackets
PSEN op SL Bracket L
631181
Mounting kit for light guards of the series PSENopt SL in L form.
Lateral attachment to the profile. PU = 2 mounting brackets
PSEN op SL Bracket C
631180
Mounting kit for light guards of the series PSENopt SL in C form.
Lateral attachment to the profile. PU = 2 mounting brackets