text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu E F 4DI

Product ID: 312200
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A.

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
Application range Failsafe  
 
Number of digital inputs 4  
DC voltage at input 24 V DC  
Potential isolation inputs yes  
Number of test pulse outputs 2  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 12015  
EN 12016  
EN 61000-6-2  
EN 61000-6-4  
EN 61131-2 (Zone B)  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 150 m/s²  
Acc. shock to standard2  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Housing material lower section PC  
Housing material front plate PC  
Housing material code PA  
Terminal style plug-in  
Height dimension 76  mm
Width dimension 12.6  mm
Depth dimension 60.2  mm
Net weight 35  g
Gross weight 44  g
Name of coding element D  
Colour of coding element Yellow  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85389091  
UNSPSC 25 32131023  
EAN-Code 4046548018622  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242604  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001599  
Volume 0.049  
 

Optional accessories

PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
PSSu A EC
PSSu A EC 312902
PSSu, terminating plate with integrated terminating resistor.
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.

Obligatory accessories

PSSu BP-C1 1/12 C
PSSu BP-C1 1/12 C 312623
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, spring-loaded connection. All theinternal 7 signals are present at the terminals!
PSSu BP 1/8 C
PSSu BP 1/8 C 312601
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, spring-loaded connection.
PSSu BP-C1 1/12 S
PSSu BP-C1 1/12 S 312622
PSSu, base module for electronic modules, periphery, C-rail, 1-row, 6 connection levels, 12 terminals, screw connection. All the internal 7signals are present at the terminals!
PSSu BP 1/8 S
PSSu BP 1/8 S 312600
PSSu, base module for electronic modules, periphery, 1-row, 4 connection levels, 8 terminals, screw connection.
PSSu BP 1/12 S
PSSu BP 1/12 S 312618
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, screw connection.
PSSu BP 1/12 C
PSSu BP 1/12 C 312619
PSSu, base module for electronic modules, periphery, 1-row, 6 connection levels, 12 terminals, spring-loaded connection.