Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6C000181","name":"PSEN opII muting box","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}
Actual product may vary
PSEN opII muting box
Product ID: 6C000181
GTIN: 4046548099676
Wiring box for PSEN opII safety light curtain and muting sensor,
muting lamp, override key switch, reset button
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed TÜV |
Technical data
Environmental data
| Ambient temperature | -25 |
| Humidity rating | P_FEUCHTE_WERT_95 % r. F. bei 50 °C |
| EMC to standard ... | IEC 61496-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type, housing | IP65 |
Mechanical data
| Product material |
PBT+PET
PUR |
| Height dimension | 275 |
| Width dimension | 30 |
| Depth dimension | 32 |
| Net weight | 215 |
| Gross weight | 325 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548099676 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.