Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631183","name":"PSEN op SL cascading 0,1m","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN op SL cascading 0,1m
Product ID: 631183
Accessories PSENopt slim, cascading cable to interconnect several lightguards of the
series PSENopt slim, cable length: 0.1m
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Mechanical data
Connector type 1 | 5-pin system connector |
Connector type 2 | 5-pin M12 female connector |
Coding of M12 connector 2 | A coded |
Length cable | 0.1 m |
Bend radius (when laying) K1 | 1 x Ø |
Net weight | 17 g |
Gross weight | 20 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548086416 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |