text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
12 Products found
PSEN opII3B-s-300-075
632112
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 750 mm, supply voltage 24 ...

On request
PSEN opII3B-s-300-150
632115
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 1500 mm, supply voltage 24 ...

On request
PSEN opII3B-s-300-045
632110
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 450 mm, supply voltage 24 ...

On request
PSEN opII3B-s-300-060
632111
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 600 mm, supply voltage 24 ...

On request
PSEN opII3B-s-170-045
632100
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 450 mm, supply voltage 24 ...

On request
PSEN opII3B-s-300-090
632113
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 900 mm, supply voltage 24 ...

On request
PSEN opII3B-s-170-075
632102
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 750 mm, supply voltage 24 ...

On request
PSEN opII3B-s-170-090
632103
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 900 mm, supply voltage 24 ...

On request
PSEN opII3B-s-170-120
632104
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 1200 mm, supply voltage 24 ...

On request
PSEN opII3B-s-170-060
632101
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 600 mm, supply voltage 24 ...

On request
PSEN opII3B-s-170-150
632105
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 1500 mm, supply voltage 24 ...

On request
PSEN opII3B-s-300-120
632114
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 1200 mm, supply voltage 24 ...

On request

Save basket

Create a new order or get an individual offer

Select intended use