Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Expanded X-muting set for safety light curtains PSEN opII, consisting of
2 muting sensors, 2 reflectors, 2 muting arm se ...
On request
Expanded L-muting set for safety light curtains PSEN opII, consisting of
2 muting sensors, 2 reflectors, 1 muting arm se ...
On request
Expanded T-muting set for safety light curtains PSEN opII, consisting of
4 muting sensors, 4 reflectors, 2 muting arm se ...
On request
Basic L-muting set for safety light curtains PSEN opII, consisting of 2
muting sensors, 2 reflectors, 1 muting arm set, ...
On request
Basic T-muting set for safety light curtains PSEN opII, consisting of 4
muting sensors, 4 reflectors, 2 muting arm sets, ...
On request
Basic X-muting set for safety light curtains PSEN opII, consisting of 2
muting sensors, 2 reflectors, 2 muting arm sets, ...
On request
Wiring box for PSEN opII safety light curtain and muting sensor,
muting lamp, override key switch, reset pushbutton, eva ...
On request
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum packa ...
On request
Mounting kit for fixing the light guards of the PSEN optII series.
On request
The set includes the mirror column "PSEN opII Mirror Column-090" with
a mirror length of 900 mm, fixing screws and "PSEN ...
On request
The set includes the mirror column "PSEN opII Mirror Column-195" with
a mirror length of 1950 mm, fixing screws and "PSE ...
On request
The set includes the mirror column "PSEN opII Mirror Column-060" with
a mirror length of 600 mm, fixing screws and "PSEN ...
On request
The set includes the mirror column "PSEN opII Mirror Column-165" with
a mirror length of 1650 mm, fixing screws and "PSE ...
On request
The set includes the mirror column "PSEN opII Mirror Column-120" with
a mirror length of 1200 mm, fixing screws and "PSE ...
On request
Test rod for checking the function of the "Light guard with
finger protection", diameter 14 mm.
On request
Test rod for checking the function of the "Light guard with handprotection",
diameter 30 mm.
On request
Expanded mounting kit with 3 degrees of freedom for fixing the
light guard series PSEN optII, 2-parts.
On request
Expanded mounting kit with 3 degrees of freedom for fixing the
light guard series PSEN optII, 3-parts.
On request
The set includes the protective column "PSEN opII protective column-120"for
safety light guards up to a length of 1200 m ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer