Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328206","name":"PSS u2 ES 8DI NPN","price":"0.00","currency":"EUR","category":["A0400","A0400B0450","00102002097088","0010200209708880IN"]}
Actual product may vary
PSS u2 ES 8DI NPN
Product ID: 328206
PSS u2, electronic module, standard, 8 inputs, NPN function of type 3 to
IEC 61131-2, pulse stretching, 0 V DC with additional voltage
distribution module, 1-row, terminal block PSS u2 T 8 required (n... More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSS u2, electronic module, standard, 8 inputs, NPN function of type 3 to IEC 61131-2, pulse stretching, 0 V DC with additional voltage distribution module, 1-row, terminal block PSS u2 T 8 required (not supplied with the system).
General data
Approval |
CE
UKCA cULus Listed |
Application range | Standard |
Technical data
Inputs
Number of inputs | 8 |
Signal level at input at 0 | -3 - +5 VDC |
DC voltage at input | 24 V DC |
Input type to EN 61131-2 | 3 |
Software filter time | 0 ms ... 25.5 ms |
Potential isolation input | Yes |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 (Zone B) |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 150 m/s² |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing |
Potential separation
Potential isolation 1 between | Input and module supply |
Type of potential isolation 1 | Functional insulation |
Mechanical data
Housing material | PPE |
Terminal style | plug-in |
Height dimension | 110.8 mm |
Width dimension | 12.5 mm |
Depth dimension | 72.5 mm |
Net weight | 31 g |
Gross weight | 47 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548095753 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
Volume | 0.216 |
Obligatory accessories
PSS u2 T 8 (1 pc.)
328840
PSS u2, accessories, terminal block, for electronic modules, 8-pin,
spring-loaded connection, protective coding element PSS u2 A CE Tavailable for
terminal block, PU 1 piece.