Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"522131","name":"PSEN 2.1p-31/LED/6mm/1 switch","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GH"]}
PSEN 2.1p-31/LED/6mm/1 switch
Product ID: 522131
GTIN:
Magnetic safety switch 2 N/O, 4-pin M8 connector, square design, LED;
IP67, operating distance 6 mm, height design 13 mm PU = 1 piece
without actuator.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
| Sensor principle | magnetic |
| Coding level to ISO 14119 | Low |
| Classification to EN 60947-5-3 | PDDB |
| Suitable for series connection | yes |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Switching voltage | 24 V |
Environmental data
| Ambient temperature | -25 - 70 °C |
| EMC to standard ... | EN 60947-5-3 |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP65 |
Mechanical data
| Type 1 actuator | PSEN 2.1-10 |
| Sensor can be flush-mounted | Yes, follow installation guide |
| Connection type | M8, 4-pin male |
| Housing material upper part | PBT |
| Height dimension | 36 mm |
| Width dimension | 26 mm |
| Depth dimension | 13 mm |
| Net weight | 15 g |
| Gross weight | 26 g |
Installation accessories
PSEN 2.1-10 / 1 actuator
512110
Actuator for magnetic safety switch, square design,
IP67, operating distance 3 mm, height design 13 mm, PU = 1 actuator.
PSEN 2.1-20/1actuator
512120
Actuator for magnetic safety switch, square design,
IP6K9K, operating distance depending on the actuator 8/12 mm, heightdesign 13
mm, PU = 1 actuator.
Obligatory accessories
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
Optional accessories
PSS67 Cable M8sf M12sm, 3m
380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 5m
380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8sf M12sm, 10m
380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8sf M12sm, 30m
380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 3m
380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8af M12sm, 5m
380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8af M12sm, 10m
380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8af M12sm, 30m
380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 30m
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag
(safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
PSEN Kabel Winkel/cable angleplug 2m
533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 2m
533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 5m
533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 5m
533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 10m
533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 10m
533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Gerade/cable straightplug 30m
533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on open line end, A-coded, cable length: 30m
PSEN reverse spacer (2 pcs.)
534320
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.
PSEN i1 Interface for 4 PSEN 2
535110
Interface module, for series connection of several PSENmag, 96 x 48 x
43.5mm (H x W x D), connection type spring-loaded terminals.
PDP67 F 8DI ION
773600
Decentralised input module for PNOZmulti, protection type IP67,connection via
connection module, 8 safe digital inputs, 8 outputs configurable
as a standard, test pulse or 24 V.