Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"263301","name":"PMI v431 neutral black front","price":"0.00","currency":"EUR","category":null}
PMI v431 neutral black front
Product ID: 263301
GTIN:
Compact Touch Panel with 12.1" (31cm) Color TFT Display, 65536 colors @
800x600 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board
624MHz, 128MB RAM, 64MB Flash Interfaces: RS232, RS232/422/485, 4xUSB
Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA
Ethernet 10/100MBit/s Runtime licence PMI-PRO included, unlimited...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 12.1" (31cm) Color TFT Display, 65536 colors @ 800x600 Pixel. Analogue resistive Touchscreen, Pilz XScale CPU Board 624MHz, 128MB RAM, 64MB Flash Interfaces: RS232, RS232/422/485, 4xUSB Host, USB Slave, 2xPS2, Audio (Line-In, Line-Out), PCMCIA, LPT, ext. VGA Ethernet 10/100MBit/s Runtime licence PMI-PRO included, unlimited I/O. 24VDC Options: Fieldbus: none Frontpanel: neutral, black
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 15 W |
Display
| Display diagonal | 12.1 Zoll |
CPU
| RAM | 128MB |
USB interface
| Number of USB host interfaces | 4xUSB |
VGA interfaces
| External VGA interface | VGA |
Mechanical data
| Net weight | 3186 g |
| Gross weight | 4610 g |
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, принадлежности, комплект разъемов питания, 3 контакта, для PMIvisu,
PMIopen и PMImicro, 3 элемента (разъем, гнездо и
кронштейн).
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, принадлежности, прокладка, длина 1 500 мм, материал – пенорезина, 3
мм, для PMIvisu и PMIopen (достаточно для одного устройства с экраном15", 12", 10"
или двух устройств с экраном 6,5" и 5,7"), для PMImicro и PMImicro diag
(достаточно для 3 устройств PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.
PMI-PRO Editor full licence (D,GB,F,E,I)
310400
Programming software for PMI 2xx and PMIv 3xx, incl. full licence
Software multilingual (German, English, French, Spanish, Italian).
PMI-PRO Editor Transferlic. (D,GB,F,E,I)
310403
Editor Tool for PMI 2xx and PMIv 3xx, switchover licence included.
Software multilanguage (english, french, spanish, italian)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I)
310405
Editor Tool for PMI 2xx and PMIv 3xx, upgrade licence included.
Software multilanguage (english, french, spanish, italian)
Optional accessories
Support PMI 4th Generation
263500
Stand for PMIvisu and PMIopen of 4. generation. For adding a device
with 6.5", 10.4", 12.1"or 15.0" display.
Protective Cover PMI 12.1"/31cm
375314
Protective membrane for PMI 12.1"/31 cm material polyester,
self-adhesive, package with 10 pieces.