Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000062","name":"O200.GP-11729705","price":"0.00","currency":"EUR","category":["A0100","A0100B0130","00106002197178","0010600219717880VU"]}
Actual product may vary
O200.GP-11729705
Product ID: Z9000062
GTIN: 4046548109962
Retroreflective photoelectric sensor with background suppression,sensing distance 10 - 160
mm, connection cable 0.2 m with 4-pin M8 male connector, semiconductoroutput
(positive-switching)
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272702 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002717 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548109962 |
| Volume | 0.131 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
