Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570230","name":"PSEN me3.2 / 2AS","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217044","0010600221704480GL"]}
Actual product may vary
PSEN me3.2 / 2AS
Product ID: 570230
GTIN: 4046548002720
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
cCSAus TÜV EAC (Eurasian) |
| unit type | Unit |
Technical data
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 V |
| Max. current AC1 safety cont. | 5 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 V |
| Max. current AC15 safety cont. | 1.5 A |
Environmental data
| Ambient temperature | -30 - 80 °C |
| Protection type, housing | IP65 |
Mechanical data
| Connection terminal | Screw terminal |
| Terminal style | fixed |
| Height dimension | 90 mm |
| Width dimension | 52 mm |
| Depth dimension | 33 mm |
| Net weight | 151 g |
| Gross weight | 202 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. |
6a
6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
ETU |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
96-45-7 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548002720 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
