Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"540309","name":"PSEN screw M4x12 10pcs","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GJ"]}
Actual product may vary
PSEN screw M4x12 10pcs
Product ID: 540309
One-way screws, one-way slot, M4x12, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.1, PSEN cs2.1, PSEN cs2.2.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 73181552 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548081268 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |