Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"534311","name":"PSEN ma1.4 spacer (10 pcs.)","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GJ"]}
Actual product may vary
PSEN ma1.4 spacer (10 pcs.)
Product ID: 534311
Distance plate for PSEN ma1.4, VP = 10 piece, 5 pieces (534321) for
actuator and 5 pieces (534310) for switch.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548080506 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272492 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |