Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"374282","name":"PNOZ X Set plug in screw terminals P5+P5","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FN"]}
Actual product may vary
PNOZ X Set plug in screw terminals P5+P5
Product ID: 374282
Set of spare plug-in terminals of screw type, PU = 2 pieces P5.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85366990 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548017427 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27379105 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC002586 |
Volume | 0.230 |