text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
41 Products found
PFU6 24V-240VAC/DC UM 0-690VAC/DC
841000
GTIN: 4046548007176
Fault voltage monitoring of welding transformers to VDE 0545, 6 measurement input circuits 0 - 690 V AC/DC, 50 Hz - 1 kHz, responsevoltage 24 V AC/DC, width 45 mm, UB = 24 - 42 V AC, 42 - 240 V DC.

On request
S1WP 18A 24VDC UM 0-415VAC/DC
890120
GTIN: 4046548006995
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 24 V DC.

On request
S1WP 9A 110-230VAC/DC UM 0-550VACDC Ts=0
890071
GTIN: 4046548007022
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, start-up suppression time 0 s.

On request
S1WP 18A 110-230VAC/DC UM 0-415VAC/DC
890160
GTIN: 4046548006957
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 9A 110-230VAC/DC UM 0-415VAC  0%
890065
GTIN: 4046548055535
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 9A 24VDC UM 0-550VAC/DC
890030
GTIN: 4046548007077
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 C/O output, 1 analogue output 0 - 10 V DC or 4 - 20 mA. Width 225 mm, UB = 24 V DC.

On request
S1WP 9A 24VDC UM 0-415VAC/DC
890020
GTIN: 4046548007084
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 C/O output, 1 analogue output 0 - 10 V DC or 4 - 20 mA. Width 225 mm, UB = 24 V DC.

On request
S1WP 9A 110-230VAC/DC UM 0-415VAC/DC
890060
GTIN: 4046548007046
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 18A 110-230VAC/DC UM 0-415VAC  0%
890165
GTIN: 4046548055542
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 - AC/20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, measuring range from 0%.

On request
S1EN 200KOhm 24-240VAC/DC
884110
GTIN: 4046548007114
Earth fault monitoring relay provides protection against insulationfaults (200 kOhm) in galvanically isolated DC and AC voltage supplies, width 22.5 mm, UB = 24 - 240 V AC/DC.

On request
S1WP 18A 24VDC UM 0-550VAC/DC
890130
GTIN: 4046548006988
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 24 V DC.

On request
S1EN  50KOhm 24-240VAC/DC
884100
GTIN: 4046548007121
Earth fault monitoring relay provides protection against insulationfaults (50 kOhm) in galvanically isolated DC and AC voltage supplies, width 22.5 mm, UB = 24 - 240 V AC/DC.

On request
S1WP 9A 110-230VAC/DC UM 0-550VAC/DC
890070
GTIN: 4046548007039
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 9A 110-230VAC/DC UM 0-240VAC/DC
890050
GTIN: 4046548007053
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

On request
S1WP 9A 24VDC UM 0-240VAC/DC
890010
GTIN: 4046548007091
True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 24 V DC.

On request
S1PN 550-690VAC 2c/o
890220
GTIN: 4046548006919
Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 550 - 690 V AC.

On request
S1PN 200-240VAC 2c/o
890200
GTIN: 4046548006933
Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 220 - 240 V AC.

On request
S1PN 400-500VAC 2c/o
890210
GTIN: 4046548006926
Phase sequence monitoring relay to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 400 - 500 V AC.

On request
P3WP3P C/10A/230VAC
490192
GTIN: 4046548064230
True power converter, measuring equipment for rated & absorbed true power, up to 3 motors/generators, measuring voltage 230 V AC, UB = 24 V DC, width 90 mm.

On request
P3WP3P C/5A/400VAC
490193
GTIN: 4046548064292
True power converter, measuring equipment for rated & absorbed true power, up to 3 motors/generators, measuring voltage 400 V AC, width width 90 mm, UB = 24 V DC.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use