Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"374007","name":"H-REDUZIERRING","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}

Actual product may vary
H-REDUZIERRING
Product ID: 374007
Reducing ring, for installing 22.5 mm mount housings in a 30 mm
opening, 2 reducing rings are required for installation.
Important information: This item is at the end of the product lifecycle and th... More
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Reducing ring, for installing 22.5 mm mount housings in a 30 mm opening, 2 reducing rings are required for installation. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371392 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC002586 |
UNSPSC 25 | 39122331 |
GTIN | 4046548006117 |
Volume | 0 dm3 |
Harmonized System Code | 39269097 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |