Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400340","name":"PIT esh5 holder for 5 contact blocks","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IS"]}
Actual product may vary
PIT esh5 holder for 5 contact blocks
Product ID: 400340
PITestop, bracket for containing 5 contact blocks.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | EAC (Eurasian) |
Technical data
Mechanical data
Net weight | 9 g |
Gross weight | 12 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 0 not relevant |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548043648 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27379213 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
Volume | 0 |