text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT es box 72 x 72 x 61 mm

Product ID: 400200
PITestop, surface mount housing IP65, protection class II, cable entry2x M16.

Item

Save basket

Create a new order or get an individual offer

Select intended use

 
Net weight 96  g
Gross weight 119  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85381000  
UNSPSC 25 39122205  
EAN-Code 4046548003819  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27379213  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC000200  
Volume 0.591