Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400220","name":"PIT es box flex bracket","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IS"]}
Actual product may vary
PIT es box flex bracket
Product ID: 400220
PITestop, mounting bracket for PIT es box flex.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Product material | Galvanised steel 1.0330 |
Height dimension | 35 mm |
Width dimension | 82.3 mm |
Depth dimension | 72 mm |
Net weight | 240 g |
Gross weight | 270 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 73269098 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548087406 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
Volume | 0 |